(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Spot Lighting IHVA-SP Series (Part Numbers)

Mini Spot Lighting IHVA-SP Series

Spot lighting that combines high-output power LED with special lens.
It is small and lightweight, allowing installation in various environments such as inside equipment, at the tip of a robot arm, or for epi-illumination of a stereomicroscope.
Lineup includes short-distance wide-range, wide-angle light distribution type (S) and long-distance high-output irradiation narrow light distribution type (L).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
IHVA-SP30L-B
IHVA-SP30L-G
IHVA-SP30L-R
IHVA-SP30L-W
IHVA-SP30S-B
IHVA-SP30S-G
IHVA-SP30S-R
IHVA-SP30S-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEmitting Color Light Distribution Type

SGD 370.79

1 Piece(s) 18 Day(s) or more BlueLow Angle

SGD 370.79

1 Piece(s) 18 Day(s) or more GreenLow Angle

SGD 370.79

1 Piece(s) 18 Day(s) or more RedLow Angle

SGD 370.79

1 Piece(s) 13 Day(s) or more WhiteLow Angle

SGD 370.79

1 Piece(s) 18 Day(s) or more BlueWide Angle

SGD 370.79

1 Piece(s) 18 Day(s) or more GreenWide Angle

SGD 370.79

1 Piece(s) 18 Day(s) or more RedWide Angle

SGD 370.79

1 Piece(s) 13 Day(s) or more WhiteWide Angle

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light External Dimension D (Range)(mm) 10–30
External Dimension D(mm) 30 Width W (Range)(mm) 25.1~40 Width W(mm) 30
Set Content Main Unit Only

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)