• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Aluminum Pipe Handle EA948BK-33

Aluminum Pipe Handle EA948BK-33

【Product Specifications】
・Material …Aluminum
・By cutting the aluminum pipe, you can adjust the length of the handle.
・Screw …M4
・Screw to screw distance…300mm
・Handle width …8mm
・Height …31mm

Part Number

Configured Part Number is shown.

EA948BK-33

Part Number
EA948BK-33
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BK-33 in the Aluminum Pipe Handle EA948BK-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)