• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Female Thread Handle [Stainless /Tilt Press ] EA948BJ-134

Female Thread Handle [Stainless /Tilt Press ] EA948BJ-134

【Product Specifications】
・Material …Stainless (SUS304)
・Mirror Surface Buff Polishing
・Screw …M5
・Between screws …120mm
・The width …Dia 8mm
・Height …40mm

Part Number

Configured Part Number is shown.

EA948BJ-134

Part Number
EA948BJ-134
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BJ-134 in the Female Thread Handle [Stainless /Tilt Press ] EA948BJ-134 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)