• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Handle (Female Thread) EA948BJ-116

[Stainless Steel] Handle (Female Thread) EA948BJ-116

【Product Specifications】
・Material …Stainless (SUS304)
・Polishing Finish
・Screw …M8
・Between screws …238mm
・The width …12mm
・Height …50mm

Part Number

Configured Part Number is shown.

EA948BJ-116

Part Number
EA948BJ-116
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BJ-116 in the [Stainless Steel] Handle (Female Thread) EA948BJ-116 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)