• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Snow and Water guard Hose EA124DW-20

Snow and Water guard Hose EA124DW-20

【Product Specifications】
・Material …Softness Chlorination Vinyl
・Accessories …Hose Coupling , Stop Cap (Connectable to hose with inner diameter of 12 to 15 mm)
・For snow melting in winter and for sprinkling in summer you can use all seasons.
・Usage limit at generalwater pressure is maximum 10 m.
・Full length …10m
・Both Sides Hole

Part Number

Configured Part Number is shown.

EA124DW-20

Part Number
EA124DW-20
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DW-20 in the Snow and Water guard Hose EA124DW-20 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)