(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad (Nitrile / Soft Type) Pad + Holder Set

Vacuum Pad (Nitrile / Soft Type) Pad + Holder Set

【Product Specifications】
・Applicable Fluid …Air
・Holder The shape …Spring type outlet top
・Pad Material …Nitrile
・Mounting Screw …M14 x 1
・Suitable Tube …Dia 6mm
・Excellent flexibility, adsorption of plastic molded products can be done relatively without any trace.
・Pad Screw …M4
・Pad Dia. …6mm
・Full length …66.4mm

Part Number

Configured Part Number is shown.

EA425PK-6

Part Number
EA425PK-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 42.91

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)