(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad (Standard ) EA425PH-650

Vacuum Pad (Standard ) EA425PH-650

【Product Specifications】
・Material …Nitrile
・size …Dia 50×15(H)mm

Part Number

Configured Part Number is shown.

EA425PH-650

Part Number
EA425PH-650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.73

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)