(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Generator EA425PA-22

Vacuum Generator EA425PA-22

【Product Specifications】
・Suitable Tube …Dia 6mm
・Applicable Fluid …Air
・Usage Temperature Range …0~60℃
・Usage Pressure …0.5MPa
・Change Compressed Air to Vacuum. Conveyance of the fluid is possible by using it with a vacuum pad
・Suction Flow …28L/min
・Achievable degree of vacuum …-93kPa
・Consumption Flowing Volume …46L/min

Part Number

Configured Part Number is shown.

EA425PA-22

Part Number
EA425PA-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.39

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Square Ultimate Vacuum(kPa) -93 Air Consumption Flow Rate(l/min) 46
Application Single Item Operating Temp. Range(°C) 0::60 Suction Flow(l/min) 28
JAN Code 4548745719581 Compatible tube ø 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)