(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Generator EA425PA-4

Vacuum Generator EA425PA-4

【Product Specifications】
・Applicable Fluid …Air
・Usage Temperature Range …0~60℃
・Change Compressed Air to Vacuum. Conveyance of the fluid is possible by using it with a vacuum pad
・Properness Tube …Dia 6mm
・Achievable degree of vacuum …-90kPa
・Suction Flow…7L/min

Part Number

Configured Part Number is shown.

EA425PA-4

Part Number
EA425PA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.11

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Type Ultimate Vacuum(kPa) -90 Application Single Item
Operating Temp. Range(°C) 0::60 Suction Flow(l/min) 7 JAN Code 4548745719567
Compatible tube ø 6

Please check the type/dimensions/specifications of the part EA425PA-4 in the Vacuum Generator EA425PA-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)