(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hook Type Clamp Latch / Double Rod Series With Safety Lever (for Light Loads)

Hook Type Clamp Latch / Double Rod Series With Safety Lever (for Light Loads)

[Features]
· Rotational motion of the handle is converted to linear motion of the latch.
· This product is often used for purposes such as locking container doors and lids.
· For the light load series, the retention strength is 160 to 750 daN.
· Has a safety device to prevent the clamp from being released due to vibration, etc.
· The mounting surface is parallel to the direction of force.
· The handle is parallel to the mounting surface in the clamped state.
· Grease has been applied to the sliding surface during assembly.

[Material] Steel, Galvanized / Stainless Steel AISI316
[Rivet Fixed Pivot and Rod] Steel, Galvanized/Stainless Steel AISI316
[Swing/Pivot] Steel, Galvanized/Stainless Steel AISI316
[Handle] Polyurethane, Red
* Resistant to oil, grease, and other chemicals
[Specifications] Double Rod, Bracket, and Nut Packaged Together

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AL785
AS605
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBody Material Product Number

SGD 62.04

1 Piece(s) 7 Day(s) 10Steel320/T6

SGD 98.52

1 Piece(s) 7 Day(s) 10Stainless Steel320/T16

Loading...

  1. 1

Basic Information

Type Tension type Tightening Force(N) 3200 Attaching Method Flange Base
Clamp Screw NA Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)