• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hook Type Clamp Latch Series for High Temperature Use, Long Handle, Series for Rotation Molding

Hook Type Clamp Latch Series for High Temperature Use, Long Handle, Series for Rotation Molding

[Features]
· Also suitable for use in high temperature environments between 240 and 300°C, it is mainly used for rotational molding.
· For use at high temperatures, the use of special grease, surface processing, and dimensional tolerances have been revised.

[Series] Latch Series for High Temperatures
[Material] Body and lever are forged steel
[Rod] Steel
[Hook/Bracket] Steel
[Specifications] Hook, Bracket, Rod, and Nut Packaged Together

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AL755

 
Part Number
AL755
Part NumberVolume DiscountDays to ShipRoHSProduct Number
9 Day(s) or more 101510/T2S

Loading...

  1. 1

Basic Information

Type Tension type Attaching Method Straight base Tightening Force (Range Selectable)(N) 3100~
Body Material Steel Clamp Screw NA Arm Length L(mm) 155
Tightening Force(N) 15000 Tip Screw Type NA

Please check the type/dimensions/specifications of the part AL755 in the Hook Type Clamp Latch Series for High Temperature Use, Long Handle, Series for Rotation Molding series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)