(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Horizontal Handle Clamps Horizontal Series L Model with Mounting Surface and Safety Lever

Horizontal Handle Clamps Horizontal Series L Model with Mounting Surface and Safety Lever

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Has a safety device to prevent the clamp from being released due to vibration, etc.
· When releasing the clamp, a sufficient clearance is secured so as to prevent fingers from getting caught between the clamp/lever and handle.
· As the clamp/arm is guided in the longitudinal direction during clamping, it is stable against lateral forces.
· Grease has been applied to the sliding surface during assembly.

[Series] Horizontal Series, Includes L-Shaped Mounting Plate and Safety Lever
* Some sizes are made of stainless steel.
[Material] Steel, Galvanized or Stainless Steel AISI304
[Rivet Fixed Pivot] Steel, Galvanized or Stainless Steel AISI304
[Bushing] Steel, Hardened/Polished (Size 355 and Up)
[Handle] Polyurethane, Red
* Resistant to oil, grease, and other chemicals
[Specifications] Shapes ML and MLX clamp arms are hollow, packaged with 2 flange washers
· Shapes OL and OLX are flat-type clamp arms that come with a bolt and retainer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Contact bolt is sold separately. See page 74 of the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AD092

 
Part Number
AD092
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 36.66

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 900 Body Material Steel
Clamp Screw Size M5 Arm Height H(mm) 20 Arm Length L(mm) 39
Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type NA Tip Screw Position Adjustment Slide Adjustment
Tip Screw Position Adjustment Range(mm) 20 Product Number 75/ML

Please check the type/dimensions/specifications of the part AD092 in the Horizontal Handle Clamps Horizontal Series L Model with Mounting Surface and Safety Lever series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)