(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Conversion Adapter (AP Type)

Conversion Adapter (AP Type)

[Material] steel. Internal thread (D): M36 to M48, external thread (E): M64 to M100

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

Conversion Adapter (AP Type): Related image

Part Number
ASPAST-S45CLN-48-64
ASPAST-S45CLN-48-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOutside Screw (E)

SGD 1,025.58

1 Piece(s) 7 Day(s) or more 10M64

SGD 1,230.69

1 Piece(s) 7 Day(s) or more 10M80

Loading...

  1. 1

Basic Information

Material S50C~S65C or SUP10 Surface Treatment Electroless Nickel Plating Sales Unit Low Quantity (can be purchased from one)
Internal Thread (D) M48

Tech Support