Mushroom Knob (Daimaru Byoura Seisakusho)【50-100 Pieces Per Package】

Mushroom Knob (Daimaru Byoura Seisakusho)

[Main Body Type] Round
[4-Side Finish] None
[Round Model] Mushroom Shape
[Additional Functions] None
[Mounting Section Type] Female Thread
[Set Screw Thread Machining] None
[Main Body Material] Resin
[Mounting Section Material] Brass
[Main Body Outer Diameter D (φ)] 18/22/26/34
[Main Body Height t (mm)] 15/18/23/30
[Mounting Section Diameter d (mm) or Nominal Diameter] M5/M6/M8

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
NBNHMU-ST-M5
NBNHMU-ST-M8
NBNHMUA-ST-M6
NBNHMUB-ST-M6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)

100 Pieces Per Package

14 Day(s) or more 10M51815

50 Pieces Per Package

14 Day(s) or more 10M83430

100 Pieces Per Package

14 Day(s) or more 10M62218

100 Pieces Per Package

14 Day(s) or more 10M62623

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Mounting Section Type Female Thread Round Shape, Type Mushroom Shape
Side Machined NA Additional Function NA Set Screw Flat Machining NA
Main Body Material Resin Main Body, Surface Treatment NA Mounting Section, Material Brass
Mounting Section, Surface Treatment NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)