Clip Nut (S-3 Type)【70 Pieces Per Package】

Clip Nut (S-3 Type)

[Main Body Type] Polygon
[4-Side Finish] None
[Polygon Type] Triangle
[Additional Functions] None
[Mounting Section Type] Male Thread
[Male Screw Tip Machining] None
[Set Screw Thread Machining] None
[Main Body Material] Resin
[Mounting Section Material] Brass
[Main Body Outer Diameter D (φ)] 39
[Main Body Height t (mm)] 21
[Mounting Section Diameter d (mm) or Nominal Diameter] M8/M10

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
NBNH3-ST-M8
NBNH3-ST-M10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia.

70 Pieces Per Package

14 Day(s) or more 10M8

70 Pieces Per Package

14 Day(s) or more 10M10

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Mounting Section Type Female Thread Side Machined NA
Polygonal Shape, Type Triangle Additional Function NA Set Screw Flat Machining NA
Main Body Material Resin Main Body, Surface Treatment NA Mounting Section, Material Brass
Mounting Section, Surface Treatment NA Main Body, Outer Dia. D(Ø) 39 Main Body, Height t(mm) 21

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)