(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fiber Lighting, Light Emitter Separate Type FLG/FP Series

Fiber Lighting, Light Emitter Separate Type FLG/FP Series

[FLG Series]
Separated type fiber LED light source with a separate light emission section and power supply.
Used in combination with a dedicated power supply. Overdrive strobe flash is also supported.

[FP Series]
Separable LED lighting fixture using fiber light guides. The power supply is separate, allowing a highly compact size.
Heat generation is reduced as far as possible, eliminating the need for forced cooling.

* Image shows the FLG Series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FLG-IR15-850
FLG-UV15-365
FLG-W15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLuminescence Color

SGD 1,799.46

1 Piece(s) 16 Day(s) or more Infrared (850 nm)

SGD 3,057.02

1 Piece(s) 36 Day(s) or more Ultraviolet (365 nm)

SGD 1,013.48

1 Piece(s) 36 Day(s) or more White

Loading...

  1. 1

Basic Information

Type Power Supply Light Source Type LED Power Consumption 10W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)