(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Analog Volume Adjust Type CR Series for LED Lamp Power Supply DC Voltage Continuous Strobe (Part Numbers)

Analog Volume Adjust Type CR Series for LED Lamp Power Supply DC Voltage Continuous Strobe

LED lighting power supply for DC voltage lights. Can be dimmed between 0 and 100% using the manual knob.
Achieves stable images even when photographing with a line camera or high speed shutter.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CR-50S
CR-100S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Consumption

SGD 826.47

1 Piece(s) 8 Day(s) or more 110VA

SGD 1,079.59

1 Piece(s) 13 Day(s) or more 220VA

Loading...

  1. 1

Basic Information

Type Power Supply Dimming Method Voltage Dimming Method Number of Channels 1
Input power supply voltage(V) AC85 to 132V Luminescence Method ON/OFF Control Light Control Method Analog Knob
Connected lighting 12 V Lighting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)