(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Transparent Lighting Direct Under Type Transparent Lighting Square Type TD Series

Transparent Lighting Direct Under Type Transparent Lighting Square Type TD Series

High luminosity transmitted illumination that has shell type LED elements mounted directly underneath the illuminating surface. Mountable in high densities from 4 mm element pitch. Illuminating surface is equipped with a special diffuser plate that has excellent diffusing properties. Utilized in transmissive illumination and reflective illumination for a wide range of lighting. Optional parts such as polarization plates can also be attached.

[Applications] Various shape recognition, dimension measurement, foreign matter inspection, liquid level checking, pinhole inspection, sheet material inspection, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RTD-60150

 
Part Number
RTD-60150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,441.60

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Emitting Color Red
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Surface Emission
Width W (Range)(mm) 60.1~80 Width W(mm) 65 Length L (Range)(mm) 150.1~200
Length L(mm) 180 Power Consumption (Range)(W) 10.1~20 Power Consumption(W) 14
Height H (Range)(mm) 20.1~30 Height H (The max. value is applied for Flexible Type)(mm) 30 Light Emitting Part Size(mm) L150×W63

Please check the type/dimensions/specifications of the part RTD-60150 in the Transparent Lighting Direct Under Type Transparent Lighting Square Type TD Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)