(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Direct Lighting Plane Emission Flat Type TT-S Series

Direct Lighting Plane Emission Flat Type TT-S Series

Surface emission flat lighting capable of uniform irradiation over a wide range. 4 models are available, from 150 mm square to 300 mm square.
Thin design makes it easy to install in any location. It is also useful for replacing dome lighting.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GTT-S180R28

 
Part Number
GTT-S180R28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5,051.51

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square hole type Emitting Color Green
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Surface Emission
Width W (Range)(mm) 150.1~200 Width W(mm) 184 Length L (Range)(mm) 200.1~250
Length L(mm) 208 Power Consumption (Range)(W) 80.1~100 Power Consumption(W) 92.2
Center Hole Size d (Range)(mm) 20.1~30 Center Hole Size d(mm) 28 Height H (Range)(mm) 5~15
Height H (The max. value is applied for Flexible Type)(mm) 15 Light Emitting Part Size(mm) L180×W180

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)