(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Direct Lighting Direct Irradiation Square Type DL Series

Direct Lighting Direct Irradiation Square Type DL Series

Square direct lighting with a rectangular or square shaped illuminating surface. Available in abundant variations from small to large light emitting surfaces. Can be used for irradiation over a wide surface area. Optional diffusion plate and polarizing plate are also available.

[Applications] Inspection for various foreign matter, reading of various characters, product presence inspection, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UVDL-8080-375
UVDL-C0812-365
UVDL-C2030-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Wavelength
(nm)
Light Emitting Part Size
(mm)

SGD 3,400.43

1 Piece(s) 12 Day(s) or more 60.1~8080100.1~15011210.1~2019.4375L82×W78

SGD 6,135.99

1 Piece(s) 12 Day(s) or more 60.1~8080150.1~20015220.1~3029365L122×W78

SGD 14,692.65

1 Piece(s) 12 Day(s) or more 200.1~250214250.1~400338180.1~220192400L304×W204

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Rectangular Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Surface Emission Height H (Range)(mm) 30.1~40
Height H (The max. value is applied for Flexible Type)(mm) 35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)