(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Direct Lighting Horizontal Irradiation Type DR-UA Series

Direct Lighting Horizontal Irradiation Type DR-UA Series

Horizontally illuminating ring type lighting fixture with LEDs facing wholly inside. Ultra-thin type with a width of only 10 mm.
Can be used alone for lighting from diagonally above when illumination is placed at a low position, and also ideal as an indirect dome or auxiliary light source for coaxial episodic illumination.

[Applications] Detection of various edges, inspection of engraved/scratched metal surfaces, printed surface contamination/auxiliary light for other lighting, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UVDR-UA96-375
UVDR-UA122-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Wavelength
(nm)

SGD 2,204.81

1 Piece(s) 12 Day(s) or more 80.1~100964.1~54.850.1~7060375

SGD 2,770.76

1 Piece(s) 12 Day(s) or more 100.1~1301226.1–86.370.1~10092400

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Ring Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light Height H (Range)(mm) 5~15
Height H (The max. value is applied for Flexible Type)(mm) 10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)