(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pierce for Folding Plate Intermediate【100 Pieces Per Package】

Pierce for Folding Plate Intermediate

[Nominal M]6.3 "Material" steel "Mounting hole shape" none "Surface treatment" trivalent White

Part Number

Configured Part Number is shown.

HXPSNDHMA-ST3W-M6.3-35

Part Number
HXPSNDHMA-ST3W-M6.3-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 57.58

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6.3 Length L (mm) 35 Detailed Shape Standard
Basic Shape Hex Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)