(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

(+) A Pan, Double-Threaded Screw【600-2,000 Pieces Per Package】

(+) A Pan, Double-Threaded Screw

[Nominal] 3.5, 4
[Material] Steel
[Surface Processing] Bright Chromate Plating, Trivalent White, Nickel Plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNT-ST3W-TP3.5-12
CSPPNT-STN-TP3.5-12
CSPPNT-STU-TP3.5-12
CSPPNT-STU-TP3.5-16
CSPPNT-STU-TP3.5-20
CSPPNT-STU-TP3.5-25
CSPPNT-STU-TP4-12
CSPPNT-STU-TP4-20
CSPPNT-STU-TP4-25
CSPPNT-STU-TP4-30
CSPPNTB-STU-TP4-16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

SGD 49.83

2,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more 103.512[Trivalent Chromate] Trivalent White

SGD 51.81

2,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more 103.512[Nickel Plating] Nickel Plating

SGD 39.06

2,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more -3.512[Bright Chrome Plating] Bright Chromate Plating

SGD 39.25

1,600 Pieces Per Package

1 Pack(s) 4 Day(s) or more -3.516[Bright Chrome Plating] Bright Chromate Plating

SGD 32.70

1,200 Pieces Per Package

1 Pack(s) 4 Day(s) or more -3.520[Bright Chrome Plating] Bright Chromate Plating

SGD 29.98

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more -3.525[Bright Chrome Plating] Bright Chromate Plating

SGD 35.43

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more -412[Bright Chrome Plating] Bright Chromate Plating

SGD 28.20

900 Pieces Per Package

1 Pack(s) 4 Day(s) or more -420[Bright Chrome Plating] Bright Chromate Plating

SGD 25.43

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more -425[Bright Chrome Plating] Bright Chromate Plating

SGD 25.35

600 Pieces Per Package

1 Pack(s) 4 Day(s) or more -430[Bright Chrome Plating] Bright Chromate Plating

SGD 26.80

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more -416[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip Shape Cone Point
Additional Shape Standard Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)