(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Brass Spacer (Hexagonal) Inch Screws / BSB-4-E/BSB-6-E【50 Pieces Per Package】

Brass Spacer (Hexagonal) Inch Screws / BSB-4-E/BSB-6-E

[Nominal of Thread (inch)] No.4/No.6
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSB-4-095E

 
Part Number
BSB-4-095E
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 24.50

50 Pieces Per Package

1 Pack(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 4.75 Length L(mm) 9.52 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Free-Cutting Brass (C3604BD)
Details of Surface Treatment Nickel Plating (Ni)

Please check the type/dimensions/specifications of the part BSB-4-095E in the Brass Spacer (Hexagonal) Inch Screws / BSB-4-E/BSB-6-E series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)