(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Spacer (Round) Slotted / BRF-SE

Steel Spacer (Round) Slotted / BRF-SE

[Nominal of Thread (M)] 3/4
[Material] Free-Cutting Steel (SUM)
[Processing] Trivalent Chromium Chromate Processing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BRF-410SE

 
Part Number
BRF-410SE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 1.10

50 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) Female Thread End Shape (Right) Male thread
Outer Dia. D(Ø) 8 Length L(mm) 10 Material Steel
Surface Treatment Trivalent Chromate Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Material Details Free-cutting steel (SUM)
Details of Surface Treatment Trivalent Chromium Chromate

Please check the type/dimensions/specifications of the part BRF-410SE in the Steel Spacer (Round) Slotted / BRF-SE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)