(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Lock Recoil【500 Pieces Per Package】

Lock Recoil

[Material] Stainless Steel
[Thread Size M] 2.5 3 4 5 6 8 10 12 14 16 18 20 22 24

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

RICSR-SUS-8-2

Part Number
RICSR-SUS-8-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 797.02

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Metric (coarse) Thread
Screw Size M(mm) 8 Nominal Length 2D Notch Available
Sales Unit Box/Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)