(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Lock Type Sprew【1-500 Pieces Per Package】

Lock Type Sprew

[Material] Stainless steel
[Thread size M] 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SPNS-SUS-2.5-1
SPNS-SUS-3-1
SPNS-SUS-3-1.5
SPNS-SUS-3-2
SPNS-SUS-4-1
SPNS-SUS-4-1.5
SPNS-SUS-5-1
SPNS-SUS-5-2
SPNS-SUS-5-2.5
SPNS-SUS-5-3
SPNS-SUS-6-1
SPNS-SUS-6-2
SPNS-SUS-6-2.5
SPNSA-SUS-16-1.5
SPNSB-SUS-8-1
SPNSB-SUS-8-1.5
SPNSB-SUS-8-2
SPNSB-SUS-10-1.5
SPNSB-SUS-10-2
SPNSB-SUS-12-1.5
SPNSB-SUS-20-1
SPNSB-SUS-20-1.5
SPNSC-SUS-24-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSScrew Size M
(mm)
Nominal Length Sales Unit

SGD 16.98

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.51DBox/Package

SGD 97.90

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1031DBox/Package

SGD 100.19

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1031.5DBox/Package

SGD 109.35

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1032DBox/Package

SGD 1.82

1 Piece(s) 4 Day(s) or more 1041DLow Quantity (can be purchased from one)

SGD 507.58

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1041.5DBox/Package

SGD 97.90

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1051DBox/Package

SGD 109.35

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1052DBox/Package

SGD 116.22

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1052.5DBox/Package

SGD 125.37

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1053DBox/Package

SGD 95.62

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1061DBox/Package

SGD 13.16

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1062DBox/Package

SGD 111.64

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1062.5DBox/Package

SGD 50.59

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10161.5DBox/Package

SGD 100.19

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1081DBox/Package

SGD 2.01

1 Piece(s) 4 Day(s) or more 1081.5DLow Quantity (can be purchased from one)

SGD 14.11

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1082DBox/Package

SGD 139.10

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10101.5DBox/Package

SGD 150.55

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10102DBox/Package

SGD 26.43

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10121.5DBox/Package

SGD 544.24

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10201DBox/Package

SGD 10.79

1 Piece(s) 4 Day(s) or more 10201.5DLow Quantity (can be purchased from one)

SGD 16.56

1 Piece(s) 4 Day(s) or more 10242DLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Metric (coarse) Thread
Notch Available

Tech Support