(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wide screw shackle (with split pin)【20 Pieces Per Package】

Wide screw shackle (with split pin)

[Material] Stainless Steel
[Diameter] 9 12

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

SHACWBT-SUS-12

Part Number
SHACWBT-SUS-12
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 944.14

20 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless Steel Diameter(mm) 12
Surface Treatment NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)