(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Line 5/6/8 Grip Profile GRP

Part Number

Configured Part Number is shown.

L5-GRP4030N-[30-2999/1]

Part Number
L5-GRP4030N-[30-2999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength (Standard)
(mm)

-

1 Piece(s) 6 Day(s) or more 10-

Loading...

  1. 1

Basic Information

Type Accessory Applicable Series Line 5・6・8 Material Aluminum
Surface Treatment Anodized Aluminum Standard 40×30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)