(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

(+) Pan Head IK=1

(+) Pan Head IK=1

[Material] Brass
[Nominal of Thread] 2.5

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSPPNIK1-BRN-M2.5-12

Part Number
CSPPNIK1-BRN-M2.5-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.34

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 2.5 Length L (mm) 12 Pitch(mm) 0.45
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric coarse
Tip Shape Flat End Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)