(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Decorative Screw【144 Pieces Per Package】

Decorative Screw

[Material]
Brass
[Nominal diameter]
5.1, 5.8
[Length]
38, 50, 63, 75

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

Decorative Screw: Related imageDecorative Screw: Related image

Part Number
MNCSP-BR-5.1-38
MNCSP-BR-5.1-50
MNCSP-BR-5.1-63
MNCSP-BR-5.8-38
MNCSP-BR-5.8-50
MNCSP-BR-5.8-63
MNCSP-BR-5.8-75
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Length

SGD 129.59

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.138

SGD 148.11

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.150

SGD 170.25

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.163

SGD 140.71

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.838

SGD 170.25

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.850

SGD 189.45

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.863

SGD 232.50

144 Pieces Per Package

1 Pack(s) 16 Day(s) or more 105.875

Loading...

  1. 1

Basic Information

Type Wooden Screw Material Brass Surface Treatment N/A
Mounting Hole Shape Phillips Sales Unit Box/package

Tech Support