(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line8 End Connectors ECN8080X16

Part Number

Configured Part Number is shown.

 
Part Number
ECN8080X16-M10
ECN8080X16-M12
ECN8080X16-M16
ECN8080X16-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjuster Mounting M Diameter
(mm)
Thread Size
(mm)

SGD 63.17

1 Piece(s) 9 Day(s) 1010M10x1.5

SGD 54.94

1 Piece(s) 9 Day(s) 1012M12x1.75

SGD 54.88

1 Piece(s) 9 Day(s) 1016M16x2

SGD 56.51

1 Piece(s) 9 Day(s) 1020M20x2.5

Loading...

  1. 1

Basic Information

Material Zinc Series IMAO (item) Line 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)