(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Line8 End Connectors ECN8040X16

Part Number

Configured Part Number is shown.

 
Part Number
ECN8040X16-M10
ECN8040X16-M12
ECN8040X16-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjuster Mounting M Diameter
(mm)
Thread Size
(mm)

SGD 50.32

1 Piece(s) 9 Day(s) or more 1010M10x1.5

SGD 42.02

1 Piece(s) 9 Day(s) or more 1012M12x1.75

SGD 42.02

1 Piece(s) 9 Day(s) or more 1016M16x2

Loading...

  1. 1

Basic Information

Material Zinc Series IMAO (item) Line 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)