(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Line6 End Connectors L6-ECN6030

Part Number

Configured Part Number is shown.

 
Part Number
L6-ECN6030-M10
L6-ECN6030-M12
L6-ECN6030-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAdjuster Mounting M Diameter
(mm)
Thread Size
(mm)

SGD 32.73

1 Piece(s) 9 Day(s) or more 1010M10x1.5

SGD 31.38

1 Piece(s) 9 Day(s) or more 1012M12x1.75

SGD 31.38

1 Piece(s) 9 Day(s) or more 1016M16x2

Loading...

  1. 1

Basic Information

Material Zinc Series IMAO (item) Line 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)