(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line5 End Connectors 5 L5-ECN4020A-M8

Part Number

Configured Part Number is shown.

L5-ECN4020A-M8

 
Part Number
L5-ECN4020A-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 24.10

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Material Zinc Adjuster Mounting M Diameter(mm) 8 Series IMAO (item) Line 5
Thread Size(mm) M8x1.25

Please check the type/dimensions/specifications of the part L5-ECN4020A-M8 in the Line5 End Connectors 5 L5-ECN4020A-M8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)