(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 8 Strut Profile, Economical Type (SPE)

Part Number

Configured Part Number is shown.

 
Part Number
SPE4016N-3M
SPE8016N-3M
SPE8016N-[30-2999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Extrusion Slots Frame Size
(mm)
Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)

SGD 89.44

1 Piece(s) 6 Day(s) or more 10Groove of a Row40×163000-

SGD 182.40

1 Piece(s) 6 Day(s) or more 102-Row Groove80×163000-

-

1 Piece(s) 6 Day(s) or more 102-Row Groove80×16-30 ~ 2999

Loading...

  1. 1

Basic Information

Type No Shoulder Applicable Series Line 8 Material Aluminum
Surface Treatment Anodized Aluminum Collar Natural

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)