(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Line 8 Multi-Block ST MBS

Line 8 Multi-Block ST MBS

Dedicated for Line8 profile. [Materials]Iron with surface treatment options: Black oxide coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MBS5
MBS6
MBS8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 18.17

1 Piece(s) 15 Day(s) or more 10

SGD 27.08

1 Piece(s) 9 Day(s) or more 10

SGD 32.94

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Steel
Applicable Series Line 8 Material Iron Surface Treatment Black oxide finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)