(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 6/8 Clamp Profile CPL

Part Number

Configured Part Number is shown.

CPL3218N-3M

Part Number
CPL3218N-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 99.98

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Material Aluminum Applicable Series Line 8 Material Aluminum
Surface Treatment Anodized Aluminum Frame Size(mm) 32×18 The Number of Frame Grooves 1 Row Groove × 0 Row Groove
Slot Type Two-Side Slots (opposing) Length (Standard)(mm) 3000

Please check the type/dimensions/specifications of the part CPL3218N-3M in the Line 6/8 Clamp Profile CPL series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)