• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

TORX Super Brazier Head Screw EA949TC-31

TORX Super Brazier Head Screw EA949TC-31

【Product Specifications】
・Material-Iron (nickel plating)
・There is no protrusion of the head after tightening.
・Ideal for use where pan-head screws can not be tightened on sheet.
・Drive…T6
・Dim.…M3 x 6
・Qty. per unit…8

Part Number

Configured Part Number is shown.

EA949TC-31

Part Number
EA949TC-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949TC-31 in the TORX Super Brazier Head Screw EA949TC-31 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)