• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Pan Head Machine Screw [Titanium Alloy] EA949NY-425A

Pan Head Machine Screw [Titanium Alloy] EA949NY-425A

【Product Specifications】
・Material-Titanium
・Head shape-(+)Pan head
・Coarse pitch thread
・Size-M4x25
・Qty. per unit-8 pcs

Part Number

Configured Part Number is shown.

EA949NY-425A

Part Number
EA949NY-425A
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949NY-425A in the Pan Head Machine Screw [Titanium Alloy] EA949NY-425A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)