Pan Head special Sems small Screws[Stainless/P=3] EA949AT-52

Pan Head special Sems small Screws[Stainless/P=3] EA949AT-52

【Product Specifications】
・Material …Stainless
・(+) Pan Head
・Sems Variety …P=3(Special Spring Washer +Flat With Washer )
・Easy To Tighten And Superior In Loosening Prevention Capability
・Superior In Its Antirust Capability, And The Possibility Of Biting (c-shaped Deformation) Occurring Is Low
・Size …M5×10
・Qty. Per Unit …12

Part Number

Configured Part Number is shown.

EA949AT-52

Part Number
EA949AT-52
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949AT-52 in the Pan Head special Sems small Screws[Stainless/P=3] EA949AT-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)