(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line5 Ball Locating Block Set (BCT43)

Line5 Ball Locating Block Set (BCT43)

Line5 ball locating block set (BCT43). Related parts for Line5 "BCT43." Material: polyamide (glass fiber reinforced). Holding power: 75 N.⋅Weight: 25 g.·Accessories: catch bolt × 1 "BCT43-BKT1." Material: steel. Treatment: coating. Color: black. Weight: 88 g

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BCT43
BCT43-BKT1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType

SGD 18.56

1 Piece(s) 4 Day(s) or more 10Ball Catcher

SGD 24.11

1 Piece(s) 9 Day(s) 10Bracket

Loading...

  1. 1

Basic Information

Selected Product Ball catching Applicable Series Line5/Line6/Line8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)