(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 8 Round Profile RPH48

Line 8 Round Profile RPH48

Line8 series, this is a 40 mm R-shaped aluminum extrusion. [Materials]Aluminum "treated" anodized

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RPH48D90N-3M
RPH48D90N-[30-2999/1]
RPH48D90N-[3001-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength (Standard)
(mm)
Length - Cut per Customer Request
(mm)

SGD 454.57

1 Piece(s) 6 Day(s) or more 103000-

-

1 Piece(s) 6 Day(s) or more 10-30 ~ 2999

-

1 Piece(s) 6 Day(s) or more 10-3001 ~ 4000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Series IMAO (item) Line 8 Extrusion Type Angled
Surface Treatment Clear Anodize Angle(°) 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)