Solid-rubber-tire Steel-rim Wheel EA986MH-300

Solid-rubber-tire Steel-rim Wheel EA986MH-300

【Product Specifications】
・Ball bearing
・Heat-proof temperature- -25 to 80℃
・Material-Tire: solid rubber, Center section: steel (rim is especially strong)
・With grease nipple (-200 to -300)
・Wheel dia. x W…300 x 75mm
・Load…900kg
・Shaft dia.…30mm

Part Number

Configured Part Number is shown.

EA986MH-300

Part Number
EA986MH-300
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MH-300 in the Solid-rubber-tire Steel-rim Wheel EA986MH-300 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)