Solid-rubber-tire Steel-rim Wheel EA986MG-160

Solid-rubber-tire Steel-rim Wheel EA986MG-160

【Product Specifications】
・Roller bearing
・Material-Tire: solid rubberRim: steel (zinc-plated)
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…160 x 40mm
・Load…135kg
・Shaft dia.…20mm

Part Number

Configured Part Number is shown.

EA986MG-160

Part Number
EA986MG-160
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MG-160 in the Solid-rubber-tire Steel-rim Wheel EA986MG-160 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)