Separate Collar [Steel] EA966CD-15

Separate Collar [Steel] EA966CD-15

【Product Specifications】
・Separate type
・Material-Steel (S45C)
・ID x OD x Width…45 x 75 x 18

Part Number

Configured Part Number is shown.

EA966CD-15

Part Number
EA966CD-15
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966CD-15 in the Separate Collar [Steel] EA966CD-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)