• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Female thread clevis EA953AA-10

Female thread clevis EA953AA-10

【Product Specifications】
・Material-Steel
・Hardness-HRC60
・Screw…M10
・A…15
・B…52
・C…20
・D…10

Part Number

Configured Part Number is shown.

EA953AA-10

Part Number
EA953AA-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA953AA-10 in the Female thread clevis EA953AA-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)