• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

[Stainless Steel] Tension Spring EA952XK-77.4【3 Pieces Per Package】

[Stainless Steel] Tension Spring EA952XK-77.4

【Product Specifications】
・Material-Stainless steel
・OD x Wire dia. x Height (mm)…16 x 2 x 77.4
・Allowable load (kgf)…10.541
・Qty. per unit…3

Part Number

Configured Part Number is shown.

EA952XK-77.4

Part Number
EA952XK-77.4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952XK-77.4 in the [Stainless Steel] Tension Spring EA952XK-77.4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)