Screw Set (Urea Screw) EA949TR-1

Screw Set (Urea Screw) EA949TR-1

【Product Specifications】
・Material-Knob: Urea resinScrew: Steel (trivalent chromate)
・Case dim.-201 x 149 x 28mm
・Knob color…Black

Part Number

Configured Part Number is shown.

EA949TR-1

Part Number
EA949TR-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949TR-1 in the Screw Set (Urea Screw) EA949TR-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)