(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw (Urea Screw) EA949TP-131【6 Pieces Per Package】

Screw (Urea Screw) EA949TP-131

【Product Specifications】
・Material-Knob: Urea resinScrew: Steel (trivalent chromate)
・Dim. (mm)…M3 x 6
・Color…White

Part Number

Configured Part Number is shown.

EA949TP-131

Part Number
EA949TP-131
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 8.75

6 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M3 Mounting Section Type Threaded Mounting Section, Length L(mm) 6
Main Body, Type Round Shape Main Body Material UF resin Round Shape, Type Trapezoid type
Mounting Section, Material Iron (trivalent chromate) Additional Function Not Provided JAN Code 4548745615036
4-side finish Knurling

Please check the type/dimensions/specifications of the part EA949TP-131 in the Screw (Urea Screw) EA949TP-131 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)